Round Plug

Round Plug

Standard Unit Price:
21.37
Shipping Days:
65 Days

Round plug for installation. With cable connected.

Basic Specifications

  • Material housing
    Zinc
  • Core cross section(mm²)
    0.75
  • Rated voltage(V)
    300
  • Cable length(mm)
    400
  • Number of poles
    4
  • Coating housing
    Nickel-plated
  • Material of contact surface
    Gold
  • Degree of protection (IP), mounted
    IP67
  • Rated current In(A)
    8
  • Screw-in thread
    7/8 inch
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
65 Days
21.37

2577160000
Part Number : 2577160000
Shipping Days 65 Days
Standard Unit Price 21.37

Specificationtitle

  • Material housing
    Zinc
  • Core cross section(mm²)
    0.75
  • Rated voltage(V)
    300
  • Cable length(mm)
    400
  • Number of poles
    4
  • Coating housing
    Nickel-plated
  • Material of contact surface
    Gold
  • Degree of protection (IP), mounted
    IP67
  • Rated current In(A)
    8
  • Screw-in thread
    7/8 inch

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support