Heatshrink without adhesive【1-15 Pieces Per Package】 (127065)

Heatshrink without adhesive 127065
  • Volume Discount

Product Details:

Manufacturer part number: 127065

Brand: CELLPACK

Price: 33.21

Delivery time: 3 Days


Technical Data:

Colour: Black

Halogen-free: No

Heatshrink features: Thin-walled|Chemical-resistant|UV-resistant|Highly flexible|self-extinguishing

Manufacturer part #: 127065

Max. temperature: +135 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

127065

Part Number
127065
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Halogen-free Heatshrink features Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Nominal diameter (pre-shrinkage)
(mm)
Nominal diameter (post-shrinkage)
(mm)
Product type Shrinkage Shrink temperature
(°C)
Type (manufacturer type) Wall thickness (post-shrinkage)
(mm)

33.21 €

10 Pieces Per Package

1 pack Available 3 Days BlackNoThin-walled|Chemical-resistant|UV-resistant|Highly flexible|self-extinguishing127065+135-359.54.8Heatshrink w/o adhesive2:1+901270650.64

Loading...

  1. 1

Basic information

Material Polyolefin (processed. irradiated) RoHS-compliant Yes

This page is Heatshrink without adhesive, part number 127065.
You can find the detail information about specifications and dimensions on part number 127065.

Variation of this product

Part Number
127034
127041
127042
127066
127067
127068
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Halogen-free Heatshrink features Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Nominal diameter (pre-shrinkage)
(mm)
Nominal diameter (post-shrinkage)
(mm)
Product type Shrinkage Shrink temperature
(°C)
Type (manufacturer type) Wall thickness (post-shrinkage)
(mm)

33.21 €

15 Pieces Per Package

1 pack Available 3 Days BlackNoThin-walled|Chemical-resistant|UV-resistant|Highly flexible|self-extinguishing127034+135-352.41.2Heatshrink w/o adhesive2:1+901270340.51

33.21 €

15 Pieces Per Package

1 pack Available 3 Days BlackNoThin-walled|Chemical-resistant|UV-resistant|Highly flexible|self-extinguishing127041+135-353.21.6Heatshrink w/o adhesive2:1+901270410.51

56.36 €

15 Pieces Per Package

1 pack Available 3 Days Green-yellowNoThin-walled|Chemical-resistant|UV-resistant|Highly flexible|self-extinguishing127042+135-353.21.6Heatshrink w/o adhesive2:1+901270420.51

58.53 €

10 Pieces Per Package

1 pack Available 3 Days Green-yellowNoThin-walled|Chemical-resistant|UV-resistant|Highly flexible|self-extinguishing127066+135-359.54.8Heatshrink w/o adhesive2:1+901270660.64

38.57 €

10 Pieces Per Package

1 pack Available 3 Days TransparentNoThin-walled|Chemical-resistant|UV-resistant|Highly flexible127067+135-359.54.8Heatshrink w/o adhesive2:1+901270670.64

38.57 €

10 Pieces Per Package

1 pack Available 5 Days BlueNoThin-walled|Chemical-resistant|UV-resistant|Highly flexible|self-extinguishing127068+135-359.54.8Heatshrink w/o adhesive2:1+901270680.64

Tech Support