Mini Thermocouple Plug Type J

Mini Thermocouple Plug Type J
  • Volume Discount
[Specifications]
・Product type: Type K adapter

[Features]
・Isothermal screw terminal for J wire
・Suitable for up to 20 gauge thermocouple wire
・Color coded to industry standards (J-black)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

833046

Part Number
833046
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

47.73 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Product type Type K adapter

This page is Mini Thermocouple Plug Type J, part number 833046.
You can find the detail information about specifications and dimensions on part number 833046.

Tech Support