IR probe thermometer (HACCP)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1340-5736

Part Number
1340-5736
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

141.61 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (with certificate) Probe thermometer features Complies with HACCP standards|Contact measurement|Non-contact IR reading|IP65 Product size (height)(mm) 23
Product size (width)(mm) 44 Product size (length)(mm) 169.5 Product type IR probe thermometer (HACCP)
Resolution (temperature)(°C) 0.1 Weight(g) 140 Display (thermometer) 2:1
Emission level (max.) 0.95 Emission level (min.) 0.95 Max. temperature(°C) +250
Min. temperature(°C) -50 Power supply AAA battery (2x) Response time(s) 1

This page is IR probe thermometer (HACCP), part number 1340-5736.
You can find the detail information about specifications and dimensions on part number 1340-5736.

Tech Support