Temperature immersion probe

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0613 1212

Part Number
0613 1212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

106.76 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Temperature measurement range (lower limit)(°C) -50 Temperature measurement range (upper limit)(°C) 150 Calibrated to Manufacturer's standards (no certificate)
Product size (height)(mm) 35 Product size (width)(mm) 40 Product size (length)(mm) 350
Product type Temperature immersion probe Weight(g) 146 Calibration service 3 appropriate calibration values in the measuring range of the respective device (-20;0; +60 °C)
Connector (testing equipment) Mini DIN connector Pick-up time (details)(s) 10 Sensor type NTC|NTC
Temperature reading range -50 up to 150 °C

This page is Temperature immersion probe, part number 0613 1212.
You can find the detail information about specifications and dimensions on part number 0613 1212.

Tech Support