SITOP AKKUMODUL Energy storage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6EP1935-6MC01

Part Number
6EP1935-6MC01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

136.17 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Input Voltage(V) 24 V DC Output Voltage(V) 24 V DC Dimension length(mm) 108
Dimension width(mm) 98 Bridging time (max.)(min) 1 Bridging time under max load(s) 60
Connections Screw connector Input voltage (max.)(V DC) 24 Interfaces none
Max. current(A) 2.5 Output current (details)(A) 2.5 Output voltage (max.)(V DC) 24
Product size (height)(mm) 116 Product type Energy storage Rechargeable battery capacity (details)(Ah) 1.2
Type (manufacturer type) SITOP AKKUMODUL 24V/1.2 AH

This page is SITOP AKKUMODUL Energy storage, part number 6EP1935-6MC01.
You can find the detail information about specifications and dimensions on part number 6EP1935-6MC01.

Tech Support