Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EN510
Accuracy(%) | 0.4|274.35 | Air flow rate(m³/min) | 0.024|36000 | Air speed reading range (min.)(m/s) | 0.4 |
---|---|---|---|---|---|
Air speed reading range (max.)(m/s) | 20 | Automatic temperature compensation | No | Calibrated to | Manufacturer's standards (no certificate) |
Gas testing equipment features | Thermometer | Product size (height)(mm) | 153 | Product size (width)(mm) | 25 |
Product size (length)(mm) | 58 | Product type | Anemometer | Temperature reading range | 0 up to +50 °C |
Temperature reading range (max.)(°C) | +50 | Temperature reading range (min.)(°C) | 0 | Weight(g) | 160 |
Wind speed resolution(m/s) | 0.1 |
This page is Environmental Meter, part number EN510.
You can find the detail information about specifications and dimensions on part number EN510.