Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SCA-100
Output voltage DC(V) | 4.55 - 5.25 | Inputs | USB plug | Input voltage range(V DC) | 4.45 - 5.5 |
---|---|---|---|---|---|
No. of outputs(x) | 1 | Outputs | USB | Product size (height)(mm) | 56 |
Product size (length)(mm) | 10 | Product type | Adapter | Type (manufacturer type) | SCA-100 |
Weight(g) | 8 |
This page is Adapter, part number SCA-100.
You can find the detail information about specifications and dimensions on part number SCA-100.