Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
624 053 3 0
Crimp area | 0.14 up to 1.5 mm² | Crimp area (max.)(mm²) | 1.5 | Crimp area (min.)(mm²) | 0.14 |
---|---|---|---|---|---|
Manufacturer part # | 624 053 3 0 | Product type | Crimp inset | Range of use | Ferrule connectors |
Suitable for brand | Rennsteig Werkzeuge | Suited for model | PEW 12 |
This page is Crimp In, part number 624 053 3 0.
You can find the detail information about specifications and dimensions on part number 624 053 3 0.