Manufacturer part number: 6GK53240GG101AR2
Brand: SIEMENS
Price: 2,963.59 €
Delivery time: 6 Days
Current consumption: 1.8 A
Operating voltage: 28.8 V
Weight: 5500.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6GK53240GG101AR2
Ambient temperature (max.)(°C) | +70 | IP rating | IP20 | Min. ambient temperature(°C) | -40 |
---|---|---|---|---|---|
No. of 10/100 Mbps ports(x) | 24 | No. of 10/100/1000 Mbps ports(x) | 24 | Product size (height)(mm) | 44 |
Product size (depth)(mm) | 305 | Product size (width)(mm) | 483 | Product type | Industrial Ethernet switch |
Transfer rate(Mbps) | 10 / 100 / 1000 | Type (manufacturer type) | SCALANCE XR324-12M | Working principle | Managed switch |
This page is SCALANCE XR324-12M Industrial Ethernet switch, part number 6GK53240GG101AR2.
You can find the detail information about specifications and dimensions on part number 6GK53240GG101AR2.
Part Number |
---|
6GK53240GG103AR2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Current consumption (A) | Operating voltage (V) | Weight (g) |
---|---|---|---|---|---|---|---|
2,963.59 € | 1 | 6 Days | 0.8 | 264 | 5900.0 |