Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
87412
Overall Length(mm) | 23 | Conforming wire size(AWG) | 11 | Insulation material | Polypropylene |
---|---|---|---|---|---|
Colour | Grey | Contact material | Cathode copper. tin plated | Country colour code | DIN |
Cross-section x Length | 2 x 4 mm² x 12 mm | Cross section (per pin/core)(mm²) | 4 | Cross section (based on core number)(mm²) | 2 x 4 |
Insulation type | Partially insulated | Manufacturer part # | 87412 | No. of leads | 2 |
Product type | Twin ferrule | Sleeve length(mm) | 12 | Temperature range(°C) | up to +105 |
Type (manufacturer type) | 87412 |
This page is 87412 Klauke Twin ferrule 2 x 4 mm² x 12 mm Partially insulated Grey 100 pc, part number 87412.
You can find the detail information about specifications and dimensions on part number 87412.