SMA connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SMA2MG

Part Number
SMA2MG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.71 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Case material Brass gold plated Connection (components) Crimp|Soldering Connector type Plug. straight
Contact material Brass gold plated Impedance (integer)(Ω) 50 Manufacturer part # SMA2MG
Product type SMA connector RoHS-compliant Yes Seal type Screw-on
Type (manufacturer type) SMA2MG Cable category RG 58 C/U Packaging type (components) Bulk

This page is SMA connector, part number SMA2MG.
You can find the detail information about specifications and dimensions on part number SMA2MG.

Tech Support