LAS0-C Contact

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

515902

Part Number
515902
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.11 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Connection (components) Screws Contact material Silver Contact type 2 makers
Durability 1 million cycles Electrical lifespan 50 000 cycles Functions (switches) momentary
IP rating IP40 Max. temperature(°C) +55 Min. temperature(°C) -25
Mounting type Front panel fixed Product size (height)(mm) 32 Product size (width)(mm) 29
Product size (length)(mm) 36 Product type Contact RoHS-compliant Yes
Switching current (max.)(A) 2 Switching voltage(V AC) 500 Switch position(s) 2 NO
Type (manufacturer type) LAS0-C Weight(g) 26

This page is LAS0-C Contact, part number 515902.
You can find the detail information about specifications and dimensions on part number 515902.

Tech Support