HF adapter set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0401265/LC

Part Number
0401265/LC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

37.51 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Cable category RG 58. RG 223|RG 59 B/U|RG 58. RG 223 Connection - Connector type Adapter. straight
Impedance (integer)(Ω) 50 Manufacturer part # 0401265/LC Product type HF adapter set
RoHS-compliant Yes Type (manufacturer type) 0401265/LC Type (misc.) BNC/TNC/N/UHF/CINCH/4 mm banana plug

This page is HF adapter set, part number 0401265/LC.
You can find the detail information about specifications and dimensions on part number 0401265/LC.

Tech Support