Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1403-01 |
P01140301 |
P01140824 |
P01140826 |
P01140832 |
P01140834 |
P01143221 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Calibrated to | Calibration service | Continuity testing | Display (details) | Display type | Frequency range | Insulation resistance (max.) (GΩ) | Interfaces | IP rating | Max. frequency (Hz) | Min. frequency (Hz) | Power supply (details) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Product type | Reading category | Reading range - resistance | Reading range - resistance (kΩ) | Reading range - voltage (V AC) | Reading type | Standards | Test voltage (V) | Voltage reading range (min.) (V) | Voltage reading range (max.) (V) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,048.47 € | 1 | Available | 14 Days | ISO standards | 5 calibration values per area | - | - | Analogue | - | 1 | none | - | - | - | 4 x AA batteries | 167 | 106 | 55 | Insulation tester | - | - | 0 - 1 | - | Insulation resistance | - | 500|1000 | 0 | 600 | 550 | |
762.28 € | 1 | Available | 3 Days | Manufacturer's standards (no certificate) | - | - | Analogue class 1.5 | Analogue | - | 1 | none | - | - | - | 4 x AA batteries | 167 | 106 | 55 | Insulation tester | - | - | 0 - 1 | 0 - 600 | Insulation resistance | EN 61010-1. EN 61557 | 500/1000|500|1000 | 0 | 600 | 550 | |
749.28 € | 1 | Available | 3 Days | Manufacturer's standards (no certificate) | - | 0 - 100 Ω | - | Digital (LCD) | 15.3 Hz - 399.9 Hz | 200 | - | IP54 | 399.9 | 15.3 | - | 108 | 211 | 60 | Insulation tester | CAT IV 600 V | 0 - 3999 Ω | - | - | Insulation resistance|Resistance|DC voltage|Frequency|Resistance | - | 50|100|250|500|1000 | 0.3 | 399.9 | 850 | |
831.24 € | 1 | Available | 3 Days | Manufacturer's standards (no certificate) | - | 0 - 100 Ω | - | Digital (LCD) | 15.3 Hz - 399.9 Hz | 200 | Bluetooth® 2.0 | IP54 | 399.9 | 15.3 | - | 108 | 211 | 60 | Insulation tester | CAT IV 600 V | 0 - 3999 Ω | - | - | Insulation resistance|Resistance|DC voltage|Frequency|Resistance | - | 50|100|250|500|1000 | 0.3 | 399.9 | 850 | |
1,014.65 € | 1 | Available | 3 Days | Manufacturer's standards (no certificate) | - | 0 - 100 Ω | - | Digital (LCD) | 15.3 Hz - 399.9 Hz | 20 | Bluetooth® 2.0 | IP54 | 399.9 | 15.3 | - | 108 | 211 | 60 | Insulation tester | CAT IV 600 V | 0 - 3999 Ω | - | - | Insulation resistance|Resistance|DC voltage|Frequency|Resistance | - | 50|100 | 0.3 | 399.9 | 850 | |
976.00 € | 1 | 3 Days | Manufacturer's standards (no certificate) | - | 0 - 100 Ω | - | Digital (LCD) | - | 50 | Bluetooth® 2.0 | IP54 | - | - | - | 108 | 211 | 60 | Insulation tester | CAT IV 600 V | 0 - 3999 Ω | - | - | Insulation resistance|Resistance|DC voltage|Resistance | - | 10|25|100|250|500 | 0.3 | 399.9 | 850 | ||
5,561.33 € | 1 | 3 Days | Manufacturer's standards (no certificate) | - | - | - | Digital (LCD) | - | - | RS232 | IP53 | - | - | - | 250 | 270 | 180 | Ohmmeter | CAT III | - | - | - | Resistance | - | - | - | - | 4000 |
Loading...
Configure
Basic Attributes
Calibrated to
Calibration service
Continuity testing
Display (details)
Display type
Frequency range
Insulation resistance (max.)(GΩ)
Interfaces
IP rating
Max. frequency(Hz)
Min. frequency(Hz)
Power supply (details)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Product type
Reading category
Reading range - resistance
Reading range - resistance(kΩ)
Reading range - voltage(V AC)
Reading type
Standards
Test voltage(V)
Voltage reading range (min.)(V)
Voltage reading range (max.)(V)
Weight(g)
Filter by standard shipping days
Optional Attributes