Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XNNCB
Colour | Other | Width(mm) | 37 | Model | Other |
---|---|---|---|---|---|
Height(mm) | 22 | Depth(mm) | 11.7 | RAL-number | 0 |
Max. load capacity(kg) | 0 | Suitable for enclosure building width(mm) | 0 | Suitable for enclosure building depth(mm) | 0 |
Material | Metal | Suitable for enclosure building height(mm) | 2000 |
This page is Copper U bolt, part number XNNCB.
You can find the detail information about specifications and dimensions on part number XNNCB.