Pushbutton with LED

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
Z-PUL24/SO
Z-PUL24/SS
Z-PUL230/OO
Z-PUL230/SO
Z-PUL230/SS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour button Number of contacts as normally closed contact Number of contacts as normally open contact Lamp voltage
(V)

46.23 €

2 16 Days Black1112|24

43.45 €

2 28 Days Green0212|24

48.94 €

2 28 Days Red20110|240

46.23 €

2 3 Days Black11110|240

43.45 €

2 29 Days Green02110|240

Loading...

  1. 1

Basic information

Voltage type AC Switching current(A) 16 With signal lamp true
Built-in depth(mm) 60 Max. lamp power(W) 2 Lamp type LED
Width in number of modular spacings 1 Switching voltage(V) 250 Colour calotte Not applicable
Lamp socket Other Degree of protection (IP) IP40 Number of contacts as change-over contact 0

Tech Support