Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3SU14001LK101AA1 |
3SU14001LK103AA1 |
3SU14001LL101BA1 |
3SU14001LL103BA1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection (components) | |
---|---|---|---|---|---|
280.11 € | 1 | 11 Days | Screws | ||
285.72 € | 1 | 11 Days | Spring-loaded terminal | ||
508.32 € | 1 | Available | 11 Days | Screws | |
435.85 € | 1 | 12 Days | Spring-loaded terminal |
Loading...
Product type | Interface | Product size (height)(mm) | 80.1 | Product size (length)(mm) | 72.1 |
---|---|---|---|---|---|
Product size (width)(mm) | 40 | Min. temperature(°C) | -25 | Max. temperature(°C) | +60 |
IP rating | IP20 |