Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3RT20181BB410UA0
No. of pins | 3-pin | Product size (height)(mm) | 58 | Product size (width)(mm) | 45 |
---|---|---|---|---|---|
Product size (depth)(mm) | 73 | Durability | 30000000 | Min. temperature(°C) | -25 |
Max. temperature(°C) | +60 | Nominal voltage(V AC) | 690 | Frame size | S00 |
IP rating | IP20 | Contact type | 3 makers | Connection (components) | Screw terminals |
Mounting type (relays) | Snap-in, Screw-fit |