End Feeder Unit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BVP:203530

Part Number
BVP:203530
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.68 €

1 98 Days

Loading...

  1. 1

Basic information

Product type Feeder box Product size (height)(mm) 135 Product size (length)(mm) 3
Product size (width)(mm) 215 Number of pins 5 Colour Light grey
Compatible with (details) Busway System BD2 Material Aluminium

This page is End Feeder Unit, part number BVP:203530.
You can find the detail information about specifications and dimensions on part number BVP:203530.

Tech Support