Crimping Tool, HD Fibre-Optic Contact

Click on this image to zoom in.

Click on this image to zoom in.

Crimping Tool, HD Fibre-Optic Contact

Standard Unit Price:
313.06
Shipping Days:
13 Days

Tool for crimping wire-end ferrules, contacts or cable lugs on stripped conductors.

Basic Specifications

  • Suitable for
    Screen connector
  • Compression shape
    Other
  • Cross section
    1
  • Length
    200
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
13 Days
313.06

9010950000
Part Number : 9010950000
Shipping Days 13 Days
Standard Unit Price 313.06

Specificationtitle

  • Suitable for
    Screen connector
  • Compression shape
    Other
  • Cross section
    1
  • Length
    200
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support