Select from variation
Valve Cable (Assembled), One End without Connector - Valve Plug, DIN Design B 9456070300

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Valve Cable (Assembled), One End without Connector - Valve Plug, DIN Design B
Part Number:9456070300

Standard Unit Price: 16.29 Special price 16.29
Shipping Days: 92 Days

Connecting line with valve plug. The valve plug has an operating status indicator (LED) and a protective suppressor circuit.

The spec of 9456070300

  • Number of poles
    3
  • Type of plug-in contact, field sided
    Male (plug)
  • Positioning cable feed, field-sided
    Other
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Other
  • Cable length
    3
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material of contact surface
    Sn
  • Permitted cable outer temperature, fixed
    -50 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    24

This page is Valve Cable (Assembled), One End without Connector - Valve Plug, DIN Design B, part number 9456070300.
You can find the detail information about specifications and dimensions on part number 9456070300.

Variation of this product

Part Number
1024420500
9456070150
9456070500
9456071000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable length
-

19.51 €

1 65 Days 5

13.89 €

1 65 Days 1.5

19.51 €

1 92 Days 5

27.54 €

1 92 Days 10

Tech Support