Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
XB4BD21 |
XB4BD25 |
XB4BD33 |
XB4BD53 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Switching angle (°) | Functions (switches) | |
---|---|---|---|---|---|---|
27.85 € | 1 | Available | 3 Days | 1 x 90 | latch | |
30.00 € | 1 | Available | 3 Days | 1 x 90 | latch | |
34.28 € | 1 | Available | 3 Days | 2 x 45 | latch | |
35.36 € | 1 | Available | 3 Days | 2 x 45 | momentary |
Loading...
Shape (type) | Round | Recess diameter | 22.5 | Product size (height)(mm) | 47 |
---|---|---|---|---|---|
Product size (width)(mm) | 30 | Product size (depth)(mm) | 68 | Switching current (max.)(A) | 3 |
Switching voltage(V) | 240 | IP rating | IP69K | Colour | Black |
Connection (components) | Screws | Lighting type | None | Print motif | None |