Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Loading...
Shape (type) | Round | Recess diameter | 22.5 | Product size (height)(mm) | 42 |
---|---|---|---|---|---|
Product size (width)(mm) | 30 | Product size (depth)(mm) | 70 | Switching current (max.)(A) | 3 |
Switching voltage(V) | 240 | IP rating | IP69K | Colour | Black |
Connection (components) | Screws | Lighting type | None | Type (misc.) | Toggle button briefly |
Print motif | Arrow symbol |