Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Loading...
Shape (type) | Round | Recess diameter | 22.5 | Product size (height)(mm) | 29 |
---|---|---|---|---|---|
Product size (width)(mm) | 29 | Product size (depth)(mm) | 72 | Switching angle(°) | 1 x 90 |
IP rating | IP69K | Colour | Black | Connection (components) | External contact |
Lighting type | None | Print motif | Arrow symbol |