Cable grommet KEL-DPZ-E

Cable grommet KEL-DPZ-E
  • Volume Discount
[Specifications]
・For max. no. of cables: 7, 21
・Max. cable diameter (mm): 6.5, 12
・Length (mm): 147
・Width(mm): 29
・Height(mm): 14
・Materials: Elastomer
・Base frame materials: Polyamide, Stainless steel (V2A)

[Features]
・Fast mounting
・High cable density
・Certified protection up to IP66 (acc. to EN 60529)
・Automatic sealing and strain relief for the cable
・Hygienic design - free of dirt-collecting recesses
・Space-saving shape
・Operating temperature: -40 C° to 100 C°

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
43780
43790
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

32.15 €

1 Available 3 Days

33.21 €

1 Available 3 Days

Loading...

  1. 1

Tech Support