Switches with light button (GN 3310)

Switches with light button (GN 3310)
  • Volume Discount
GN 3310 switches with a light button come with a changeover switch and integrated LED ring light.When the button is pressed, an electrical control impulse to switch off a machine, for example, can be triggered based on the wiring of the contacts (NC or NO).Independent whether or not the button is actuated, the integrated LED ring lighting shines either red or green depending on the polarity of connections 1 and 2 of the LED.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3310-W-RG-2-K-2
3310-W-RG-2-K-5
3310-W-RG-2-KS-0,​25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection type Cable length l d Weight
(kg)

84.48 €

1 Available 7 Days K, Cable260.126

98.60 €

1 Available 7 Days K, Cable560.273

114.70 €

1 Available 7 Days KS, Plug0.2550.052

Loading...

  1. 1

Basic information

A/F 22

Tech Support