Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Connection side A (sensors/actuators) | Cable, open end | Cable length(m) | 10 | Connector cross-section (max.)(mm²) | 0.14 |
---|---|---|---|---|---|
Number of pins | 12 | Nominal current(A) | 1.50 | Nominal voltage(V AC) | 30 |
IP rating | IP65 | Thread type connection side | M12 | Coding | A |
Cable colour | Black | Connection (components) | Open end cable | Connector standard | Sensor connector |
Jacket material | PVC | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |