Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
769-207
Number of pins(Pole) | 1 | Product size (height)(mm) | 28.5 | Product size (length)(mm) | 5 |
---|---|---|---|---|---|
Product size (width)(mm) | 5 | Clamp width(mm) | 5 | No. of rows | 1 |
Pins per row | 4 | Weight(g) | 10.19 | Colour | Green-yellow |
Connector type (category) | PG terminal | Configuration | Terre | Connection (components) | Plug & Clip |
Industrial goods | Yes |
This page is 4-pin PE base terminal 769, part number 769-207.
You can find the detail information about specifications and dimensions on part number 769-207.