Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 30 006 1251 |
09 30 006 1256 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable input | Type (misc.) | |
---|---|---|---|---|---|---|---|
26.77 € | 1 | Available | 3 Days | PG16 | Lateral cable output, low built, 1 longitudinal lock | ||
30.00 € | 1 | Available | 3 Days | - | lateral cable output, compact shape, with plastic cap, 1-longitudinal-locking |
Loading...
Max. temperature(°C) | +125 | Min. temperature(°C) | -40 | Temperature range(°C) | -40 - +125 |
---|---|---|---|---|---|
Size | 6 B | Material (details) | Metal | Colour | Grey |
IP rating | IP65 | Connector type (category) | Socket enclosure | Connector features | 1x longitudinal brace lock |
Series (Han connectors) | Han® 6B | Thread type | PG16 | Thread size | PG16 |