Industrial Connectors Han C series module - Operations

Industrial Connectors Han C series module - Operations

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・UL / CSA: UL 1977 ECBT2.E235076
・eCl@ss: 27440217 Module for industrial connectors (power/signals)
・Connection: Crimp/Screws
・Connector type: Pin inset
・Nominal voltage(V): 500
・Number of pins: 3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 14 003 3002

Part Number
09 14 003 3002
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
-

8.40 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Nominal voltage(V) 500 Number of pins 3 Total number of pins 3 + PE
Max. temperature(°C) +125 Min. temperature(°C) -40 Core connector(mm²) 1.5 - 10
Test current(A) 40 Contamination level 3 Mating cycles (actuations) ≥ 500
Temperature range(°C) -40 - +125 Connection (components) Screws Type (misc.) Pin insert
Connector type (category) Pin inset Connection Crimp Leading contact (PE) Yes
Series (Han connectors) Han® C-Modul

This page is Industrial Connectors Han C series module - Operations, part number 09 14 003 3002.
You can find the detail information about specifications and dimensions on part number 09 14 003 3002.

Tech Support