Snap-In IP67, subminiature female panel mount connector

Snap-In IP67, subminiature female panel mount connector

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

99 9212 400 04

Part Number
99 9212 400 04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.93 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Nominal current(A) 2.5 Nominal voltage(V) 125 AWG 24
Connection angle(°) 180 Cross section (max.)(mm²) 0.25 Cross-section range 0.25 mm² (max)
Max. temperature(°C) +85 Min. temperature(°C) -25 Number of pins 4
Total number of pins 4 Case material PA (UL 94 V-0) Colour Grey
Connection (components) Soldering Connector type Sleeve socket Connector type (category) Micor DIN connector
Contact material Brass gold plated Leading contact (PE) No

This page is Snap-In IP67, subminiature female panel mount connector, part number 99 9212 400 04.
You can find the detail information about specifications and dimensions on part number 99 9212 400 04.

Tech Support