Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
08 3109 000 000 |
08 3110 000 000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
12.67 € | 1 | Available | 3 Days | |
11.61 € | 1 | Available | 3 Days |
Loading...
Cable Ø (max.)(mm) | 4 | Cable Ø (min.)(mm) | 3 | Connection angle(°) | 180 |
---|---|---|---|---|---|
Cross section (max.)(mm²) | 0.14 | Cross-section range | 0.14 mm² (max) | IP rating | IP69K |
Min. temperature(°C) | -40 | Max. temperature(°C) | +95 | Nominal current(A) | 1 |
Nominal voltage(V) | 125 | Product size (length)(mm) | 100 | Series (connectors) | HEC |
Case material | PA (UL 94 V-0) | Connector type (category) | Bullet connector protective cap | Colour | Black |
Connector type | Plug, straight | Seal type | Bayonet |