TCM 220 Digital Temperature Switching Module

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

126609-BP

Part Number
126609-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.87 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Assembly dimensions(mm) 45.5 x 22 Digit height(mm) 10 Product size (depth)(mm) 15.5
Product size (height)(mm) 24 Product size (length)(mm) 15.5 Product size (width)(mm) 48
Recess height(mm) 22 Recess width(mm) 45.5 Sample rate(s) 2/10
Accuracy (details)(°C) ±1 Temperature range(°C) -30 to +70 Temperature resolution(°C) 0,1
Universal reading range (max.)(°C) +70 Universal reading range (min.)(°C) -30 Operating voltage 3
Type (misc.) 48 x 24 mm Colour Black Display type LCD
Panel meter type (category) Digital rack-mount meter

This page is TCM 220 Digital Temperature Switching Module, part number 126609-BP.
You can find the detail information about specifications and dimensions on part number 126609-BP.

Tech Support