Endoscope with detachable wireless display BS-300 XRSD

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1209851-BP

Part Number
1209851-BP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

213.16 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Camera resolution(pix) 640 x 480 Display resolution(pix) 320 x 240 Focus 60 mm - ∞
Max. bend radius(mm) 45 Min. focusing distance(mm) 60 Probe diameter(mm) 8
Probe length(m) 183 Weight(g) 680 Light source 4 white LEDs
Endoscope features Waterproof Endoscope type (category) Endoscope

This page is Endoscope with detachable wireless display BS-300 XRSD, part number 1209851-BP.
You can find the detail information about specifications and dimensions on part number 1209851-BP.

Tech Support