Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1188073-BP |
1411786-BP |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Frequency range (Hz) | Calibrated to | Display (details) | |
---|---|---|---|---|---|---|---|---|
69.37 € | 1 | Available | 3 Days | DC, 16 - 400 Hz | Manufacturer's standards (no certificate) | LED/LCD/sounder/Acoustic | ||
- | 151.89 € | 1 | Available | 14 Days | DC, 16 - 400 | DAkkS standards | LED/LCD/buzzer |
Loading...
V AC reading range (max.)(V) | 690 | V AC reading range (min.)(V) | 12 | Voltage DC reading range (max.)(V) | 690 |
---|---|---|---|---|---|
Voltage reading range DC (min.)(mV) | 12 | Current consumption(mA) | 3.5 | Internal resistance(kΩ) | 200 |
IP rating | IP64 | Max. frequency(Hz) | 400 | Product size (height)(mm) | 242 |
Product size (width)(mm) | 65 | Min. frequency(Hz) | 16 | Reading range - voltage | 12 - 690 V AC/DC |
Operating temperature(°C) | -15 to +55 °C | Reading category | CAT IV 600 V | Power supply (details) | 2x AAA battery |
Reading type | Phase | Voltage tester type (category) | Two-pole voltage tester |
Configure
Basic Attributes
Frequency range(Hz)
Calibrated to
Display (details)
Filter by standard shipping days
Optional Attributes