Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1505F
Outside diameter(mm) | 6.15 | Shielded | Yes | Colour | Black |
---|---|---|---|---|---|
AWG max. | 22 | Cable type | 1505F-SW | Core layout(mm) | 1 x 0.80 |
Cross section(mm) | 0.8 | Cross section (each core) (part 1)(mm²) | 0.50 | Cross section (based on core number) (part 1 + 2) | 1 x 0.50 mm² |
Max. temperature range (fixed installation)(°C) | +75 | Min. temperature range (fixed installation)(°C) | -35 | Max. temperature range (flexible installation)(°C) | +75 |
Min. temperature range (flexible installation)(°C) | -35 | No. of leads (part 1)(x) | 1 | Type (misc.) | RG 59/U |
Cable type (category) | AV cable | Cable features | Flexible | Dielectric | FHDPE |
Sold per metre | Yes |
This page is Video Cable 1505F, part number 1505F.
You can find the detail information about specifications and dimensions on part number 1505F.