Precision Video Cable 75Ohm 1694A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1694A-SW

Part Number
1694A-SW
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.35 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Outside diameter(mm) 6.9 Colour Black Bend radius 10 x external dia.
Cable type RG 6/U Cross section(mm) 1 Impedance (integer)(Ω) 75
Layout 1.0/4.6 mm. Max. temperature range (fixed installation)(°C) +75 Min. temperature range (fixed installation)(°C) -30
Max. temperature range (flexible installation)(°C) +75 Min. temperature range (flexible installation)(°C) -30 Type 1694A
Cable type (category) Coax Cable features rigid core Dielectric HDPE
Material (details) Insulation: FHDPE Range of use Digital TV / HDTV
High density
Sold per metre Yes
Screen type Duofoil® · Tin-plated braided shield

This page is Precision Video Cable 75Ohm 1694A, part number 1694A-SW.
You can find the detail information about specifications and dimensions on part number 1694A-SW.

Tech Support