Double-ended Cordset, Female, M12x1, Angled, Male, M12x1, Straight (8046941)

Double-ended Cordset, Female, M12x1, Angled, Male, M12x1, Straight 8046941
  • Volume Discount

Product Details:

Manufacturer part number: 8046941

Brand: ESCHA

Price: 37.51

Delivery time: 3 Days


Technical Data:

Nominal current: 2 A

Nominal voltage: 30 V

Connection direction: right angle

Cable length: 2 m

No. of pins (RJ): 8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8046941

Part Number
8046941
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Connection direction Cable length
(m)
No. of pins (RJ)

37.51 €

1 Available 3 Days 230right angle28

Loading...

  1. 1

Basic information

Max. temperature(°C) +90 Min. temperature(°C) -30 Thread type connection side M12
Cable colour Black Coding A Connector type Socket
Connector standard Sensor connector Connection side A (sensors/actuators) M12 plug, straight Connection side B (sensors/actuators) M12 plug, straight
Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab) Contact surface Gold plated Contact material CuSn
Seal type Screw-on

This page is Double-ended Cordset, Female, M12x1, Angled, Male, M12x1, Straight, part number 8046941.
You can find the detail information about specifications and dimensions on part number 8046941.

Variation of this product

Part Number
8044050
8044063
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Connection direction Cable length
(m)
No. of pins (RJ)

23.41 €

1 Available 3 Days --right angle24

34.28 €

1 Available 3 Days 4250straight55

Tech Support