Recessed Square Outlet Box (With Heat Insulation Cover) (Part Numbers)

Recessed Square Outlet Box (With Heat Insulation Cover)

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· Heat insulation materials have been added onto the recessed square outlet box.
· With knockouts. Connectors can be easily mounted by knocking out the knockouts with an appropriate tool such as a hammer from above the heat insulation cover.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CDO-5BDH

Part Number
CDO-5BDH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Type

13.51 €

1 6 Days Large square (deep type)5‑mm thick

Loading...

  1. 1

This page is Recessed Square Outlet Box (With Heat Insulation Cover), part number CDO-5BDH.
You can find the detail information about specifications and dimensions on part number CDO-5BDH.

Variation of this product

Part Number
CDO-4AD
CDO-4ADH
CDO-4BD
CDO-4BDH
CDO-5AD
CDO-5ADH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Type

7.17 €

1 6 Days Medium square (shallow type)10‑mm thick

6.33 €

1 6 Days Medium square (shallow type)5‑mm thick

10.50 €

1 6 Days Medium square (deep type)10‑mm thick

9.35 €

1 6 Days Medium square (deep type)5‑mm thick

13.04 €

1 6 Days Large square (shallow type)10‑mm thick

11.33 €

1 6 Days Large square (shallow type)5‑mm thick

Tech Support