Cikkszám:
javaslat található.Egységár (HÉA nélkül)(egységár adóval) | Normál feladási dátum |
---|
4.26 € ( 5.07 € ) | 6 munkanapok |
6.07 € ( 7.22 € ) | 6 munkanapok |
6.08 € ( 7.24 € ) | 6 munkanapok |
5.93 € ( 7.06 € ) | 6 munkanapok |
[Features]
· With a fixing groove for mounting 3/8‑inch bolts without having them protrude from the box. The box (JIS product) can be fitted between 40‑mm lightweight wall studs.
· Box mounting to the bolt is done from the front, making it ideal for drywall, etc.
· Knockout holes can be opened using a screwdriver.
*Useful when work cannot be carried out to the reverse side such as when using with drywalling.