Manufacturer part number: 4512231S/250
Brand: LAPP
Price: 87.02 €
Delivery time: 5 Days
Length: 250 m
Nominal cross section conductor: 0.5 mm2
AWGsize: - AWG
Outer diameter approx.: 2.5 mm
Diameter conductor: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4512231S/250
Part Number
|
---|
4512231S/250 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | AWGsize (AWG) | Outer diameter approx. (mm) | Diameter conductor | Operating temperature, flexible | Core colour | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
87.02 € | 1 | Available | 5 Days | 10 | 250 | 0.5 | - | 2.5 | - | - | Several |
Loading...
Nominal voltage U0 | 300 | Nominal voltage U | 500 | Operating temperature, fix | 80 |
---|---|---|---|---|---|
Conductor category | Class 5 = flexible | Core insulation | PVC | Flame retardant | In accordance with EN 6033212 |
Screen over stranding | False | Insulated | False | Low temperature resistant (acc. EN 6081114) | False |
Oil resistant (acc. EN 6081121) | False | Protective conductor | False |
Configure
Basic Attributes
AWGsize(AWG)
Diameter conductor
Operating temperature, flexible
Length(m)
Nominal cross section conductor(mm2)
Outer diameter approx.(mm)
Core colour
Filter by standard shipping days
Optional Attributes