UNITRONIC® LiYY (TP) (0035104/100)

UNITRONIC® LiYY (TP) 0035104/100

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 0035104/100

Brand: LAPP

Price: 123.60

Delivery time: 10 Days


Technical Data:

No. of Cores: 10 Core (10C) Over

Cable Outer Diameter: 5.0 to 5.9 mm

Outer diameter approx.: 5.7 mm

Length: 100 m

Nominal cross section conductor: 0.14 mm2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0035104/100

Part Number
0035104/100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNo. of Cores Cable Outer Diameter
(mm)
Outer diameter approx.
(mm)
Length
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)

123.60 €

1 Available 10 Days 1010 Core (10C) Over5.0 to 5.95.71000.1410

Loading...

  1. 1

Basic information

Color Gray Sheath Material PVC Operating temperature, flexible 70
Operating temperature, fix 80 Conductor category Class 5 = flexible Conductor material Cu, bare
Core insulation PVC Core identification Colour Flame retardant In accordance with EN 6033212
Halogen free (acc. EN 50267-2-2) False Low smoke (acc. EN 61034-2) False Screen over stranding None
Screen over stranding element None Stranding element Pairs Colour outer sheath Grey
Material outer sheath PVC

Tech Support