Manufacturer part number: 2170495/1000
Brand: LAPP
Price: 11,282.21 €
Delivery time: 8 Days
Length: 1000 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2170495/1000
Category | Other | No. of Cores | 6 Core (6C) | Cable Outer Diameter(mm) | 10.0 or More |
---|---|---|---|---|---|
Sheath Material | PUR | Diameter conductor | 0,64 | Operating temperature, flexible | 60 |
Operating temperature, fix | 70 | Conductor category | Class 6 = very flexible | Conductor material | Cu, bare |
Core insulation | PE | Core identification | Colour | Flame retardant | In accordance with EN 6033212 |
Halogen free (acc. EN 50267-2-2) | True | Low smoke (acc. EN 61034-2) | False | Screen over stranding | Foil |
Screen over stranding element | Foil + braiding | Stranding element | Pairs | Outer diameter approx.(mm) | 11,3 |
Nominal cross section conductor(mm2) | 1,5 | Number of cores(Core) | 6 | Colour outer sheath | Other |
Category | Other | Material outer sheath | PUR (Polyurethane) |