SKINTOP® CUBE

SKINTOP® CUBE

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Easy assembly with 4 fastening screws
· UL/CSA certification according to technical data enables the product to be used in the North American market
· Multi-entry of cables allows a higher packing density (up to 10 cables depending on the variant)
· Integrated flat seal enables secure sealing of the housing when filled (protection class IP 64)
· The modular system simplifies service work as individual cables can be replaced flexibly without removing the frame from the housing
· Available in two sizes for 16 or 24-pin connector mounting openings
· Made of robust polyamide (flammability class HB according to the UL94 testing procedure for the flammability of plastics)

Application
· Suitable for outdoor use
· Can be used in dry, damp and oily environments
· For sealing and strain relieving multi-entry of assembled and unassembled cables through a housing
· For use with the SKINTOP® CUBE MODULE quick-locking modules

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
52220000
52220001
52220002
52220003
52220004
52220005
52220006
52220007
52220040
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

24.37 €

1 Available 5 Days 10

25.47 €

1 Available 5 Days 10

2.07 €

5 Available 5 Days 10

2.07 €

5 Available 5 Days 10

2.07 €

5 Available 5 Days 10

5.27 €

5 Available 5 Days 10

5.27 €

5 Available 5 Days 10

5.27 €

5 Available 5 Days 10

2.63 €

5 Available 5 Days 10

Loading...

  1. 1

Basic information

Model Other

Tech Support