EPIC® MC 2.5 stamped contacts-on-reel (Part Numbers)

EPIC® MC 2.5 stamped contacts-on-reel

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
The pressed contacts in ring are at 100 or 200 pieces, coiled on reel, for usage for conductor cross-section from 0.5 to 2.5 mm².For inserts and modules of the EPIC® rectangular connectorsChoice of high quality gold or silver plated contactsfor automated production with crimping machine2 crimp areas for wire and insulation crimp

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11208500
11209500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSConnectable conductor cross section

44.15 €

1 Available 98 Days 102.5

49.28 €

1 Available 89 Days 102.5

Loading...

  1. 1

Basic information

Type of electric connection Crimp connection Diameter plug-in contact 2,5 Strip length 4
Material contact Brass Material of contact surface Silver Packaging type Roller
Type of connection cross section Round Mounting method Inserted Massive contact False

Tech Support