EPIC® H-A 3 AGSV

EPIC® H-A 3 AGSV

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· “Agsv” variant made of lightweight and chemically resistant thermoplastic housing for safe connectors
· UL certification according to technical data enables the product to be used on the North American market
· VDE-tested quality
· Wide range of inserts available
· MAgsv variant with robust die-cast zinc housing for reliable plug-in connections
· The small design size make it suitable for use in limited spaces

Application
· For protecting the connector insert against environmental influences
· For use with many EPIC® rectangular connector inserts
· Suitable for outdoor use, subject to the temperature range
· For connecting devices and machines to a power supply in various applications

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10424000
10424200
10424500
10512700
19421900
19424500
19512700
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSHousing coating Material housing With cable screw gland

6.48 €

10 Available 5 Days 10UncoatedPlasticFalse

6.62 €

10 Available 5 Days 10UncoatedPlasticTrue

7.95 €

10 Available 5 Days 10With powder coatingZincTrue

7.85 €

10 Available 19 Days 10With powder coatingZincFalse

9.25 €

10 Available 10 Days 10UncoatedPlasticTrue

7.90 €

10 Available 5 Days 10With powder coatingZincTrue

7.73 €

10 Available 5 Days 10With powder coatingZincFalse

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 40,5 Length 23,8
Width 22,3 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Locking mechanism Single locking lever Position cable feed Sideways Position of the shackle Base unit
Type of housing Socket case Corrosion resistant True EMC-version False
UV resistant True With hinged lid False With interlocking device True

Tech Support