Accessory For Filter Fan - EC Rotation Speed Controller

Accessory For Filter Fan - EC Rotation Speed Controller

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Temperature-controlled NTC sensor for controlling the rotational speed of the EC fan, which was designed for noise reduction and energy conservation
Use it by connecting it to the EC Filter Fan.

[IP protection grade]
· IP40 (IEC 60 529 compliant)
[Bundled items]
· With external sensor and connection cable (length 3 m)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3235450

Part Number
3235450
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

81.76 €

1 Available 7 Days 10

Loading...

  1. 1

Basic information

Colour Other Degree of protection (IP) IP40 Number of phases 3
Method of operation Turn button (knob) Switching contact true Power control step less true
With temperature sensor true Basic element without cover true

This page is Accessory For Filter Fan - EC Rotation Speed Controller, part number 3235450.
You can find the detail information about specifications and dimensions on part number 3235450.

Tech Support