DFP Type Conduction Front Panel

DFP Type Conduction Front Panel
[Features]
· The front surface features a scratch-resistant anodized aluminum constructions and the rear surface features a conductive clear alodine treatment.
· Cut surfaces and hole machining cross-sections are untreated.
· A total of 17 sizes with heights of 2U to 6U and widths of 2HP to 84HP are available.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DFP133-10
DFP133-15
DFP133-20
DFP133-40
DFP133-51
DFP133-61
DFP133-81
DFP266-20
DFP266-30
DFP266-51
DFP266-61
DFP266-81
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial W
(mm)
H
(mm)

8.25 €

1 5 Days 10Aluminum9.8128.4

8.61 €

1 6 Days 10Aluminum14.9128.4

9.46 €

1 5 Days 10Aluminum20.0128.4

11.76 €

1 5 Days 10Aluminum40.3128.4

13.34 €

1 5 Days 10Aluminum50.5128.4

14.57 €

1 5 Days 10Aluminum60.6128.4

19.50 €

1 5 Days 10Aluminum80.9128.4

14.05 €

1 5 Days 10-20.0261.8

15.81 €

1 6 Days 10Aluminum30.1261.8

21.10 €

1 6 Days -Aluminum50.5261.8

23.72 €

1 5 Days 10Aluminum60.6261.8

33.24 €

1 6 Days 10Aluminum80.9261.8

Loading...

  1. 1

Basic information

Color specifications/surface treatment HL silver alumite t(mm) 2.5 Material Aluminum
Note Rear face is conductive because it is clear alodine treated.

Tech Support