Divided CT

Divided CT
A split type CT manufactured by Watanabe Electric Industry. Compatible with rated 100A to 600A, this is optimal for measurement in existing production lines.

[Features]
· A split type that supports live wire mounting.
· Single-action mounting.
· Built-in protection circuit for when opening the secondary side

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WCTF-100A-K
WCTF-100A-N
WCTF-200A-K
WCTF-200A-N
WCTF-400A-K
WCTF-400A-N
WCTF-600A-K
WCTF-600A-N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible Model Classification

77.78 €

1 14 Days WPC/WTMRated For primary current of 100A

75.85 €

1 14 Days WLDRated For primary current of 100A

104.44 €

1 13 Days WPC/WTMRated For primary current of 200A

104.44 €

1 14 Days WLDRated For primary current of 200A

133.13 €

1 14 Days WPC/WTMRated For primary current of 400A

133.13 €

1 13 Days WLDRated For primary current of 400A

147.40 €

1 14 Days WPC/WTMRated For primary current of 600 A

147.40 €

1 14 Days WLDRated For primary current of 600 A

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360